Sealmaster Mounted Composite Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRPC-PN12T RMW
Part #:714520
Catalog #:CRPC-PN12T RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.5 in | Base Width (in): | 1.5 in |
| Overall Height (in): | 2.55 in | Overall Width (in): | 1.5 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.75 in |
| Base to Center Height (in): | 1.3125 in | Foot Height (in): | 0.57 in |
| Length Through Bore (in): | 1.28 in | Centerline to Outermost Bearing Face (in): | 0.78 in |
| Bolt Spacing Min (in): | 3.38 in | Bolt Spacing Max (in): | 4.13 in |
| Bolt Spacing (in): | 3.75 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Light Gray | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Housing Material: | Composite |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | Yes |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Type: | Standard Duty | Size Code: | 2-012 |
| Dynamic Load Rating (lb): | 2,611 lb | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 3100 rpm | Static Load Rating (lb): | 1,444 lb |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Cage Type: | Land Riding Retainer |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Inner Ring Outside Diameter (in): | 1.188 in |
| Shaft Locking Type: | Concentric | Insert: | PN-12T RMW |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Base Length (in): | 5 in |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Roller Spin: | 0.0381 cps |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
General Specifications
| UPC: | 662461379950 | Weight: | 0.80 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

