Sealmaster Mounted Composite Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRPC-PN14
Part #:713138
Catalog #:CRPC-PN14
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.5 in | Base Width (in): | 1.50 in |
| Overall Height (in): | 2.81 in | Overall Width (in): | 1.50 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.875 in |
| Foot Height (in): | 0.57 in | Base to Center Height (in): | 1.4375 in |
| Length Through Bore (in): | 1.373 in | Bolt Spacing Max (in): | 4.5 in |
| Bolt Spacing Min (in): | 3.75 in | Centerline to Outermost Bearing Face (in): | 0.403 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Options: | Corrosion Resistant | Housing Color: | Light Gray |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | End Cap Available: | Yes |
| Cage Type: | Land Riding Retainer | Maximum Speed (RPM): | 2700 rpm |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/4-28 | Size Code: | 2-015 |
| Inner Ring Outside Diameter (in): | 1.375 in | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Radial Clearance: | Standard | Vibration Frequency Roller Spin: | 0.0442 cps |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 1,651 lb |
| Housing Material: | Composite | Insert: | PN-14 |
| Dynamic Load Rating (lb): | 2,801 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Base Length (in): | 5.50 in | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps |
General Specifications
| UPC: | 662461351659 | Weight: | 0.83 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

