Sealmaster Mounted Composite Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRPC-PN24 RMW
Part #:713366
Catalog #:CRPC-PN24 RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.02 in | Overall Width (in): | 2.13 in |
| Overall Length (in): | 7.25 in | Base Width (in): | 2.13 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 1.9375 in | Foot Height (in): | 0.68 in |
| Length Through Bore (in): | 1.935 in | Centerline to Outermost Bearing Face (in): | 1.188 in |
| Bolt Spacing Min (in): | 5.06 in | Bolt Spacing (in): | 5.38 in |
| Bolt Spacing Max (in): | 5.69 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Housing Color: | Light Gray | Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | End Cap Available: | Yes |
| Inner Ring Outside Diameter (in): | 2.07 in | Maximum Speed (RPM): | 1750 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Max Operating Temperature (F): | 220 °F |
| Insert: | PN-24 | Size Code: | 2-19 |
| Radial Clearance: | Standard | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Housing Material: | Composite | Shaft Locking Type: | Set Screw |
| Bearing Type: | Standard Duty | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 7,340 lb |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Cage Type: | Land Riding Retainer |
| Fixed vs. Expansion: | Fixed | Base Length (in): | 7.25 in |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Roller Spin: | 0.0376 cps | Grease Fitting Thread Size: | 1/4-28 |
| Static Load Rating (lb): | 4,467 lb |
General Specifications
| UPC: | 662461352854 | Weight: | 2.50 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

