Browning Mounted Ductile Iron Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF3E-112M
Part #:767744
Catalog #:VF3E-112M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | .3594 in | Overall Width (in): | 3.56 in |
| Overall Length (in): | 3.5625 in | Overall Height (in): | 1.3125 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.266 in | Bolt Circle (in): | 2.8125 in |
| Centerline to Outermost Bearing Face (in): | 0.922 in |
Technical Specifications
| Bore Shape: | Straight | Housing Base: | Solid |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Three Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 1.3125 in | Bearing Type: | Intermediate Duty |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 225 °F |
| Max Operating Temperature (C): | 107 °C | Housing Material: | Ductile Iron |
| Radial Clearance: | Standard | Static Load Rating (lb): | 1,444 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | Fixed |
| Insert: | VE-112 | Dynamic Load Rating (lb): | 2,611 lb |
| Maximum Speed (RPM): | 4000 rpm | Shaft Locking Type: | Eccentric |
| Housing Coating: | Powder Coated | End Cap Available: | No |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 204 | Housing Width (in): | 3.56 in |
General Specifications
| UPC: | 662289072859 | Weight: | 0.85 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

