Browning Mounted Ductile Iron Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF3E-115M
Part #:767766
Catalog #:VF3E-115M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | .359375 in |
| Overall Height (in): | 1.34375 in | Bore Diameter (in): | 0.9375 in |
| Foot Height (in): | 0.44 in | Centerline to Outermost Bearing Face (in): | 0.922 in |
| Bolt Circle (in): | 3 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Three Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 1.5 in | Bearing Type: | Intermediate Duty |
| End Cap Available: | No | Max Operating Temperature (F): | 225 °F |
| Housing Coating: | Powder Coated | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 107 °C | Housing Material: | Ductile Iron |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Eccentric |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 3500 rpm |
| Cage Type: | Ball Riding Retainer | Dynamic Load Rating (lb): | 2,801 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Static Load Rating (lb): | 1,651 lb |
| Size Code: | 205 | Radial Clearance: | Standard |
| Insert: | VE-115 |
General Specifications
| UPC: | 662289072972 | Weight: | 1.10 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

