Browning Mounted Ductile Iron Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF3E-114M
Part #:767781
Catalog #:VF3E-114M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | .3594 in |
| Overall Length (in): | 3.75 in | Overall Height (in): | 1.3438 in |
| Bore Diameter (in): | 0.875 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.266 in | Bolt Circle (in): | 3 in |
| Centerline to Outermost Bearing Face (in): | 0.922 in |
Technical Specifications
| Housing Base: | Solid | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Three Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 1.5 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | End Cap Available: | No |
| Dynamic Load Rating (lb): | 2,801 lb | Size Code: | 205 |
| Maximum Speed (RPM): | 3500 rpm | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | Standard | Housing Material: | Ductile Iron |
| Static Load Rating (lb): | 1,651 lb | Max Operating Temperature (F): | 225 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (C): | 107 °C | Shaft Locking Type: | Eccentric |
| Bearing Type: | Intermediate Duty | Housing Coating: | Powder Coated |
| Insert: | VE-114 | Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662289072965 | Weight: | 1.10 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

