Browning Mounted Ductile Iron Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF3E-119M
Part #:767787
Catalog #:VF3E-119M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | .4219 in | Overall Width (in): | 4.44 in |
| Overall Height (in): | 1.5469 in | Overall Length (in): | 4.4375 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.47 in |
| Length Through Bore (in): | 1.4375 in | Bolt Circle (in): | 3.5625 in |
| Centerline to Outermost Bearing Face (in): | 1.063 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Three Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 1.75 in |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Static Load Rating (lb): | 2,567 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Maximum Speed (RPM): | 3000 rpm |
| Dynamic Load Rating (lb): | 4,381 lb | Bearing Type: | Intermediate Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 206 |
| Radial Clearance: | Standard | Max Operating Temperature (C): | 107 °C |
| Shaft Locking Type: | Eccentric | Max Operating Temperature (F): | 225 °F |
| Insert: | VE-119 | Housing Coating: | Powder Coated |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Housing Material: | Ductile Iron | Housing Width (in): | 4.44 in |
General Specifications
| UPC: | 662289075072 | Weight: | 1.46 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

