Browning Mounted Ductile Iron Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF3E-120SM
Part #:767789
Catalog #:VF3E-120SM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.44 in | Bolt Size (in): | .4219 in |
| Overall Height (in): | 1.5469 in | Overall Length (in): | 4.4375 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.47 in |
| Length Through Bore (in): | 1.4375 in | Bolt Circle (in): | 3.5625 in |
| Centerline to Outermost Bearing Face (in): | 1.063 in |
Technical Specifications
| Housing Base: | Solid | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Three Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 1.75 in | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Static Load Rating (lb): | 2,567 lb |
| Bearing Type: | Intermediate Duty | Radial Clearance: | Standard |
| Housing Material: | Ductile Iron | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 4,381 lb |
| Housing Coating: | Powder Coated | Shaft Locking Type: | Eccentric |
| End Cap Available: | No | Insert: | VE-120S |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 206 |
| Max Operating Temperature (C): | 107 °C | Maximum Speed (RPM): | 3000 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 225 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Width (in): | 4.44 in |
General Specifications
| UPC: | 662289075096 | Weight: | 1.42 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

