Browning Mounted Ductile Iron Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF3E-120M
Part #:767792
Catalog #:VF3E-120M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.81 in | Bolt Size (in): | .4219 in |
| Overall Length (in): | 4.813 in | Overall Height (in): | 1.6875 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.5781 in | Centerline to Outermost Bearing Face (in): | 1.156 in |
| Bolt Circle (in): | 3.9375 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Base: | Solid | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Three Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 2.1875 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Shaft Locking Type: | Eccentric |
| Max Operating Temperature (C): | 107 °C | Insert: | VE-120 |
| Static Load Rating (lb): | 3,493 lb | Dynamic Load Rating (lb): | 5,782 lb |
| Maximum Speed (RPM): | 2500 rpm | Fixed vs. Expansion: | Fixed |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Ductile Iron | Max Operating Temperature (F): | 225 °F |
| Size Code: | 207 | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Housing Coating: | Powder Coated |
| Bearing Type: | Intermediate Duty | Housing Width (in): | 4.81 in |
General Specifications
| UPC: | 662289075089 | Weight: | 2.14 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

