Browning Mounted Ductile Iron Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF3E-123M
Part #:767799
Catalog #:VF3E-123M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.81 in | Bolt Size (in): | .421875 in |
| Overall Height (in): | 1.6875 in | Bore Diameter (in): | 1.4375 in |
| Foot Height (in): | 0.5 in | Centerline to Outermost Bearing Face (in): | 1.156 in |
| Bolt Circle (in): | 3.9375 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Three Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.1875 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Housing Coating: | Powder Coated |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 3,493 lb | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | End Cap Available: | No |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 225 °F |
| Bearing Type: | Intermediate Duty | Size Code: | 207 |
| Cage Type: | Ball Riding Retainer | Dynamic Load Rating (lb): | 5,782 lb |
| Max Operating Temperature (C): | 107 °C | Shaft Locking Type: | Eccentric |
| Housing Material: | Ductile Iron | Insert: | VE-123 |
| Maximum Speed (RPM): | 2500 rpm |
General Specifications
| UPC: | 662289075218 | Weight: | 2.00 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

