Browning Mounted Ductile Iron Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF3E-108M
Part #:767828
Catalog #:VF3E-108M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.19 in | Bolt Size (in): | .2969 in |
| Overall Height (in): | 1.2188 in | Overall Length (in): | 3.188 in |
| Bore Diameter (in): | 0.5 in | Foot Height (in): | 0.41 in |
| Length Through Bore (in): | 1.188 in | Bolt Circle (in): | 2.5 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Three Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 1.1875 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Max Operating Temperature (C): | 107 °C |
| End Cap Available: | No | Size Code: | 204 |
| Max Operating Temperature (F): | 225 °F | Dynamic Load Rating (lb): | 2,108 lb |
| Static Load Rating (lb): | 1,117 lb | Cage Type: | Ball Riding Retainer |
| Radial Clearance: | Standard | Insert: | VE-108 |
| Housing Material: | Ductile Iron | Housing Coating: | Powder Coated |
| Bearing Type: | Intermediate Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (RPM): | 5000 rpm | Shaft Locking Type: | Eccentric |
| Fixed vs. Expansion: | Fixed | Housing Width (in): | 3.19 in |
General Specifications
| UPC: | 662289078004 | Weight: | 0.64 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

