Browning Mounted Ductile Iron Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF3E-110M
Part #:767831
Catalog #:VF3E-110M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.19 in | Bolt Size (in): | .296875 in |
| Overall Height (in): | 1.21875 in | Bore Diameter (in): | 0.625 in |
| Foot Height (in): | 0.41 in | Bolt Circle (in): | 2.5 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Three Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 1.1875 in | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Shaft Locking Type: | Eccentric |
| Insert: | VE-110 | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Max Operating Temperature (C): | 107 °C |
| Bearing Type: | Intermediate Duty | Size Code: | 204 |
| Dynamic Load Rating (lb): | 2,108 lb | Static Load Rating (lb): | 1,117 lb |
| Housing Material: | Ductile Iron | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 5000 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | No | Max Operating Temperature (F): | 225 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662289072743 | Weight: | 0.60 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

