Browning Mounted Ductile Iron Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF3S-122M
Part #:767620
Catalog #:VF3S-122M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | .4219 in | Overall Width (in): | 4.81 in |
| Overall Height (in): | 1.391 in | Overall Length (in): | 4.813 in |
| Bore Diameter (in): | 1.375 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.281 in | Bolt Circle (in): | 3.9375 in |
| Centerline to Outermost Bearing Face (in): | 0.859 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Base: | Solid | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Three Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Static Load Rating (lb): | 3,493 lb | Dynamic Load Rating (lb): | 5,782 lb |
| Size Code: | 207 | Shaft Locking Type: | Set Screw |
| Inner Ring Outside Diameter (in): | 1.859375 in | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Coating: | Powder Coated |
| Housing Material: | Ductile Iron | Bearing Type: | Light Duty |
| Grease Fitting Thread Size: | 1/4-28 | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (C): | 107 °C | Maximum Speed (RPM): | 2500 rpm |
| Cage Type: | Ball Riding Retainer | Radial Clearance: | Standard |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | VS-122 |
| Max Operating Temperature (F): | 225 °F | End Cap Available: | No |
| Housing Width (in): | 4.81 in |
General Specifications
| UPC: | 662289543243 | Weight: | 1.77 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

