Browning Mounted Ductile Iron Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF3S-114M
Part #:767736
Catalog #:VF3S-114M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/16 in | Overall Width (in): | 1.19 in |
| Overall Height (in): | 3.75 in | Overall Length (in): | 3.75 in |
| Bore Diameter (in): | 0.875 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.109 in | Housing Outside Diameter (in): | 3.75 in |
| Bolt Circle (in): | 3 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Three Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Max Operating Temperature (C): | 107 °C | Maximum Speed (RPM): | 3500 rpm |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Grease Fitting Thread Size: | 1/4-28 |
| Housing Material: | Ductile Iron | Inner Ring Outside Diameter (in): | 1.313 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Roller Spin: | 0.0387 cps |
| Static Load Rating (lb): | 1,760 lb | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 3,150 lb |
| Insert: | VS-114 | Radial Clearance: | Standard |
| Size Code: | 205 | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Max Operating Temperature (F): | 225 °F | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Light Duty |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | End Cap Available: | No |
General Specifications
| UPC: | 662289543175 | Weight: | 0.94 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

