Browning Mounted Ductile Iron Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF3S-108M
Part #:767834
Catalog #:VF3S-108M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | .2969 in | Overall Width (in): | 3.19 in |
| Overall Height (in): | 0.969 in | Overall Length (in): | 3.188 in |
| Bore Diameter (in): | 0.5 in | Foot Height (in): | 0.41 in |
| Length Through Bore (in): | 0.938 in | Centerline to Outermost Bearing Face (in): | 0.625 in |
| Bolt Circle (in): | 2.5 in |
Technical Specifications
| Housing Base: | Solid | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Three Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Shaft Locking Type: | Set Screw | Fixed vs. Expansion: | Fixed |
| Housing Material: | Ductile Iron | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 204 | Maximum Speed (RPM): | 5000 rpm |
| Max Operating Temperature (C): | 107 °C | Radial Clearance: | Standard |
| Insert: | VS-108 | Static Load Rating (lb): | 1,117 lb |
| Dynamic Load Rating (lb): | 2,108 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 225 °F | End Cap Available: | No |
| Housing Coating: | Powder Coated | Bearing Type: | Light Duty |
| Lubricant: | Lithium Complex NLGI 2 Grease | Cage Type: | Ball Riding Retainer |
| Inner Ring Outside Diameter (in): | 0.96875 in | Housing Width (in): | 3.19 in |
General Specifications
| UPC: | 662289607129 | Weight: | 0.59 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

