Browning Mounted Ductile Iron Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF3S-110M
Part #:767841
Catalog #:VF3S-110M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.19 in | Bolt Size (in): | .2969 in |
| Overall Length (in): | 3.188 in | Overall Height (in): | 0.969 in |
| Bore Diameter (in): | 0.625 in | Foot Height (in): | 0.41 in |
| Length Through Bore (in): | 0.938 in | Bolt Circle (in): | 2.5 in |
| Centerline to Outermost Bearing Face (in): | 0.625 in |
Technical Specifications
| Housing Base: | Solid | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Three Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Housing Material: | Ductile Iron | Size Code: | 204 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (C): | 107 °C | End Cap Available: | No |
| Bearing Type: | Light Duty | Static Load Rating (lb): | 1,117 lb |
| Shaft Locking Type: | Set Screw | Housing Coating: | Powder Coated |
| Max Operating Temperature (F): | 225 °F | Insert: | VS-110 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 0.96875 in | Dynamic Load Rating (lb): | 2,108 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Ball Riding Retainer |
| Maximum Speed (RPM): | 5000 rpm | Housing Width (in): | 3.19 in |
General Specifications
| UPC: | 662289607136 | Weight: | 0.54 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

