Browning Mounted Ductile Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF2E-118M
Part #:767300
Catalog #:VF2E-118M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.94 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 4.44 in | Overall Height (in): | 1.53 in |
| Bore Diameter (in): | 1.125 in | Foot Height (in): | 0.47 in |
| Length Through Bore (in): | 1.41 in | Bolt Spacing (in): | 3.5625 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 165 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 1.75 in | End Cap Available: | No |
| Lubricant: | Lithium Complex NLGI 2 Grease | Static Load Rating (lb): | 2,530 lb |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (C): | 107 °C |
| Inner Ring Outside Diameter (in): | 1.586 in | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Roller Spin: | 0.0385 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 206 |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 3000 rpm |
| Radial Clearance: | Standard | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Intermediate Duty |
| Housing Coating: | Powder Coated | Housing Material: | Ductile Iron |
| Dynamic Load Rating (lb): | 4,390 lb | Shaft Locking Type: | Eccentric |
General Specifications
| UPC: | 662289072255 | Weight: | 1.42 LB |
| Packaged Length: | 3.80 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

