Browning Mounted Ductile Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF2E-120SM
Part #:767309
Catalog #:VF2E-120SM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.94 in |
| Overall Length (in): | 4.44 in | Overall Height (in): | 1.53 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.47 in |
| Length Through Bore (in): | 1.41 in | Bolt Spacing (in): | 3.5625 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 1.75 in |
| Setscrew Torque (in-lbs): | 165 in/lbs | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Dynamic Load Rating (lb): | 4,390 lb |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Static Load Rating (lb): | 2,530 lb |
| End Cap Available: | No | Housing Material: | Ductile Iron |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 3000 rpm |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Inner Ring Outside Diameter (in): | 1.586 in | Size Code: | 206 |
| Bearing Type: | Intermediate Duty | Grease Fitting Thread Size: | 1/4-28 |
| Housing Coating: | Powder Coated | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Roller Spin: | 0.0385 cps | Max Operating Temperature (F): | 225 °F |
| Shaft Locking Type: | Eccentric | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662289072323 | Weight: | 1.30 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

