Browning Mounted Ductile Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF2E-116M
Part #:767774
Catalog #:VF2E-116M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.5 in | Bolt Size (in): | 5/16 in |
| Overall Length (in): | 3.75 in | Overall Height (in): | 1.351 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.42 in |
| Length Through Bore (in): | 1.22 in | Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 1.44 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Size Code: | 205 |
| Bearing Type: | Intermediate Duty | Static Load Rating (lb): | 1,760 lb |
| Maximum Speed (RPM): | 3500 rpm | End Cap Available: | No |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 225 °F | Max Operating Temperature (C): | 107 °C |
| Radial Clearance: | Standard | Housing Coating: | Powder Coated |
| Dynamic Load Rating (lb): | 3,150 lb | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Roller Spin: | 0.0387 cps |
| Inner Ring Outside Diameter (in): | 1.313 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Ductile Iron | Insert: | VE-116 |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Grease Fitting Thread Size: | 1/4-28 |
| Shaft Locking Type: | Eccentric |
General Specifications
| UPC: | 662289072217 | Weight: | 0.86 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.10 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

