Browning Mounted Ductile Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF2E-114M
Part #:767782
Catalog #:VF2E-114M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/16 in | Overall Width (in): | 2.5 in |
| Overall Height (in): | 1.351 in | Overall Length (in): | 3.75 in |
| Bore Diameter (in): | 0.875 in | Foot Height (in): | 0.42 in |
| Length Through Bore (in): | 1.22 in | Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 1.44 in |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Bearing Type: | Intermediate Duty |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Eccentric | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Size Code: | 205 | Static Load Rating (lb): | 1,760 lb |
| Maximum Speed (RPM): | 3500 rpm | Housing Material: | Ductile Iron |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 225 °F |
| Insert: | VE-114 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| End Cap Available: | No | Vibration Frequency Roller Spin: | 0.0387 cps |
| Grease Fitting Thread Size: | 1/4-28 | Dynamic Load Rating (lb): | 3,150 lb |
| Inner Ring Outside Diameter (in): | 1.313 in | Max Operating Temperature (C): | 107 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Ball Riding Retainer |
| Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662289072132 | Weight: | 1.34 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

