Browning Mounted Ductile Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF2E-120M
Part #:767793
Catalog #:VF2E-120M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 3.50 in |
| Overall Length (in): | 4.81 in | Overall Height (in): | 1.656 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.53 in | Bolt Spacing (in): | 3.9375 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 2.19 in | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Roller Spin: | 0.0383 cps | Maximum Speed (RPM): | 4800 rpm |
| Max Operating Temperature (F): | 225 °F | Shaft Locking Type: | Eccentric |
| End Cap Available: | No | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Material: | Ductile Iron | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Housing Coating: | Powder Coated | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 5,810 lb | Static Load Rating (lb): | 3,440 lb |
| Bearing Type: | Intermediate Duty | Insert: | VE-120 |
| Size Code: | 207 | Inner Ring Outside Diameter (in): | 1.847 in |
General Specifications
| UPC: | 662289072316 | Weight: | 2.10 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

