Browning Mounted Ductile Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF2E-123M
Part #:767800
Catalog #:VF2E-123M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.50 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 4.81 in | Overall Height (in): | 1.656 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.53 in | Bolt Spacing (in): | 3.9375 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 2.19 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | Yes | Inner Ring Outside Diameter (in): | 1.847 in |
| Size Code: | 207 | Fixed vs. Expansion: | Fixed |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Static Load Rating (lb): | 3,440 lb | Housing Material: | Ductile Iron |
| Shaft Locking Type: | Eccentric | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 107 °C | Maximum Speed (RPM): | 4800 rpm |
| End Cap Available: | No | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Housing Coating: | Powder Coated |
| Dynamic Load Rating (lb): | 5,810 lb | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Roller Spin: | 0.0383 cps | Bearing Type: | Intermediate Duty |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 225 °F |
| Insert: | VE-123 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662289072484 | Weight: | 1.92 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

