Browning Mounted Ductile Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF2E-110M
Part #:767830
Catalog #:VF2E-110M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.19 in | Bolt Size (in): | 1/4 in |
| Overall Length (in): | 3.19 in | Overall Height (in): | 1.23 in |
| Bore Diameter (in): | 0.625 in | Foot Height (in): | 0.41 in |
| Length Through Bore (in): | 1.13 in | Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 1.11 in | Ability to Relubricate: | Yes |
| Dynamic Load Rating (lb): | 2,360 lb | End Cap Available: | No |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Type: | Intermediate Duty |
| Size Code: | 203 | Max Operating Temperature (C): | 107 °C |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Static Load Rating (lb): | 1,110 lb |
| Housing Coating: | Powder Coated | Grease Fitting Thread Size: | 1/4-28 |
| Inner Ring Outside Diameter (in): | 0.941 in | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Material: | Ductile Iron | Insert: | VE-110 |
| Max Operating Temperature (F): | 225 °F | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Eccentric | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Maximum Speed (RPM): | 5000 rpm | Vibration Frequency Roller Spin: | 0.0293 cps |
| Radial Clearance: | Standard | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
General Specifications
| UPC: | 662289071975 | Weight: | 0.54 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

