Browning Mounted Ductile Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF2S-112M CTY
Part #:765827
Catalog #:VF2S-112M CTY
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Bolt Size (in): | 5/16 in |
| Overall Height (in): | 1.161 in | Overall Length (in): | 3.56 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.42 in |
| Length Through Bore (in): | 1.131 in | Bolt Spacing (in): | 2.8130 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | No | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 4000 rpm | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 1,480 lb | Dynamic Load Rating (lb): | 2,870 lb |
| Vibration Frequency Fundamental Train: | 0.0063 cps | Max Operating Temperature (C): | 107 °C |
| Grease Fitting Thread Size: | 1/4-28 | End Cap Available: | No |
| Fixed vs. Expansion: | Fixed | Housing Material: | Ductile Iron |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Roller Spin: | 0.0332 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Insert: | VS-112 | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 1.121 in |
| Bearing Type: | Intermediate Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | Standard | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Size Code: | 204 |
General Specifications
| UPC: | 662460411392 | Weight: | 0.68 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

