Browning Mounted Ductile Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF2S-119M CTY
Part #:766026
Catalog #:VF2S-119M CTY
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.94 in |
| Overall Length (in): | 4.44 in | Overall Height (in): | 1.266 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.47 in |
| Length Through Bore (in): | 1.156 in | Bolt Spacing (in): | 3.5625 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 85 in/lbs |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Bearing Type: | Intermediate Duty |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.0385 cps |
| Static Load Rating (lb): | 2,567 lb | Insert: | VS-119 |
| Maximum Speed (RPM): | 3000 rpm | Max Operating Temperature (C): | 107 °C |
| Max Operating Temperature (F): | 225 °F | Cage Type: | Ball Riding Retainer |
| Inner Ring Outside Diameter (in): | 1.587 in | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Coating: | Powder Coated | Shaft Locking Type: | Set Screw |
| Radial Clearance: | Standard | Size Code: | 2-13 |
| Dynamic Load Rating (lb): | 4,381 lb | Housing Material: | Ductile Iron |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662460411422 | Weight: | 1.24 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

