Browning Mounted Ductile Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF2S-120M
Part #:767562
Catalog #:VF2S-120M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 3.50 in |
| Overall Length (in): | 4.81 in | Overall Height (in): | 1.61 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.563 in | Bolt Spacing (in): | 3.9375 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Max Operating Temperature (C): | 107 °C | Size Code: | 207 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Inner Ring Outside Diameter (in): | 1.847 in |
| Insert: | VS-120 | Dynamic Load Rating (lb): | 5,810 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Fixed vs. Expansion: | Fixed |
| End Cap Available: | No | Housing Coating: | Powder Coated |
| Vibration Frequency Roller Spin: | 0.0383 cps | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 3,440 lb |
| Max Operating Temperature (F): | 225 °F | Bearing Type: | Intermediate Duty |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 4800 rpm |
| Housing Material: | Ductile Iron |
General Specifications
| UPC: | 662289072606 | Weight: | 1.77 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

