Browning Mounted Ductile Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF2S-108M
Part #:767570
Catalog #:VF2S-108M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.19 in | Bolt Size (in): | 1/4 in |
| Overall Length (in): | 3.19 in | Overall Height (in): | 1.005 in |
| Bore Diameter (in): | 0.5 in | Foot Height (in): | 0.41 in |
| Length Through Bore (in): | 0.99 in | Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Type: | Intermediate Duty | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Fundamental Train: | 0.0062 cps | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (C): | 107 °C |
| Radial Clearance: | Standard | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 203 | Static Load Rating (lb): | 1,110 lb |
| Grease Fitting Thread Size: | 1/4-28 | Housing Material: | Ductile Iron |
| End Cap Available: | No | Max Operating Temperature (F): | 225 °F |
| Insert: | VS-108 | Housing Coating: | Powder Coated |
| Maximum Speed (RPM): | 5000 rpm | Inner Ring Outside Diameter (in): | 0.941 in |
| Dynamic Load Rating (lb): | 2,360 lb | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0738 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Roller Spin: | 0.0293 cps |
General Specifications
| UPC: | 662289542963 | Weight: | 0.51 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

