Browning Mounted Ductile Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF2S-120SM
Part #:767592
Catalog #:VF2S-120SM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.94 in |
| Overall Length (in): | 4.44 in | Overall Height (in): | 1.435 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.47 in |
| Length Through Bore (in): | 1.35 in | Bolt Spacing (in): | 3.5625 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 165 in/lbs | Ability to Relubricate: | Yes |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Roller Spin: | 0.0385 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 3000 rpm | Radial Clearance: | Standard |
| Static Load Rating (lb): | 2,530 lb | Bearing Type: | Intermediate Duty |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 225 °F |
| Housing Material: | Ductile Iron | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Max Operating Temperature (C): | 107 °C | Size Code: | 206 |
| Grease Fitting Thread Size: | 1/4-28 | Dynamic Load Rating (lb): | 4,390 lb |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 1.586 in | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662289543106 | Weight: | 1.19 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

