Browning Mounted Ductile Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF2S-115M
Part #:767729
Catalog #:VF2S-115M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.5 in | Bolt Size (in): | 5/16 in |
| Overall Length (in): | 3.75 in | Overall Height (in): | 1.224 in |
| Bore Diameter (in): | 0.9375 in | Foot Height (in): | 0.42 in |
| Length Through Bore (in): | 1.178 in | Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Max Operating Temperature (C): | 107 °C | Insert: | VS-115 |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 205 |
| Housing Coating: | Powder Coated | Lubricant: | Lithium Complex NLGI 2 Grease |
| Dynamic Load Rating (lb): | 3,150 lb | Radial Clearance: | Standard |
| Static Load Rating (lb): | 1,760 lb | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Roller Spin: | 0.0387 cps |
| Housing Material: | Ductile Iron | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 1.313 in | Maximum Speed (RPM): | 3500 rpm |
| End Cap Available: | No | Bearing Type: | Intermediate Duty |
| Fixed vs. Expansion: | Fixed | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662289543045 | Weight: | 0.83 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

