Browning Mounted Ductile Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF2S-110M
Part #:767840
Catalog #:VF2S-110M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.19 in | Bolt Size (in): | 1/4 in |
| Overall Height (in): | 1.005 in | Overall Length (in): | 3.19 in |
| Bore Diameter (in): | 0.625 in | Foot Height (in): | 0.41 in |
| Length Through Bore (in): | 0.99 in | Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Shaft Locking Type: | Set Screw |
| Size Code: | 203 | Dynamic Load Rating (lb): | 2,360 lb |
| Max Operating Temperature (C): | 107 °C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Housing Material: | Ductile Iron | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Insert: | VS-110 | End Cap Available: | No |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Vibration Frequency Roller Spin: | 0.0293 cps | Bearing Type: | Intermediate Duty |
| Grease Fitting Thread Size: | 1/4-28 | Max Operating Temperature (F): | 225 °F |
| Maximum Speed (RPM): | 5000 rpm | Static Load Rating (lb): | 1,110 lb |
| Inner Ring Outside Diameter (in): | 0.941 in | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662289542987 | Weight: | 0.49 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

