Browning Mounted Ductile Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VPE-112M
Part #:767760
Catalog #:VPE-112M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.13 in | Base Width (in): | 1.44 in |
| Overall Width (in): | 1.44 in | Overall Height (in): | 2.59 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.75 in |
| Foot Height (in): | 0.50 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.22 in | Bolt Spacing Max (in): | 4 in |
| Centerline to Outermost Bearing Face (in): | 0.75 in | Bolt Spacing Min (in): | 3.75 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 1.31 in |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (C): | 107 °C |
| Bearing Type: | Intermediate Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Fundamental Train: | 0.0063 cps | End Cap Available: | No |
| Grease Fitting Thread Size: | 1/4-28 | Housing Coating: | Powder Coated |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Roller Spin: | 0.0332 cps |
| Maximum Speed (RPM): | 4000 rpm | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Size Code: | 204 | Static Load Rating (lb): | 1,480 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Base Length (in): | 5.13 in | Housing Material: | Ductile Iron |
| Vibration Frequency Outer Ring Defect: | 0.0508 cps | Inner Ring Outside Diameter (in): | 1.121 in |
| Radial Clearance: | Standard | Cage Type: | Ball Riding Retainer |
| Dynamic Load Rating (lb): | 2,870 lb | Insert: | VE-112 |
| Shaft Locking Type: | Eccentric |
General Specifications
| UPC: | 662289075478 | Weight: | 0.90 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

