Browning Mounted Ductile Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VPE-118M
Part #:767785
Catalog #:VPE-118M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.16 in | Base Width (in): | 1.31 in |
| Overall Width (in): | 1.41 in | Overall Length (in): | 5.94 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.125 in |
| Foot Height (in): | 0.41 in | Base to Center Height (in): | 1.6875 in |
| Length Through Bore (in): | 1.41 in | Centerline to Outermost Bearing Face (in): | 1.05 in |
| Bolt Spacing Max (in): | 5.06 in | Bolt Spacing (in): | 4.72 in |
| Bolt Spacing Min (in): | 4.19 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 1.69 in |
| Ability to Relubricate: | Yes | Size Code: | 206 |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Intermediate Duty | End Cap Available: | No |
| Fixed vs. Expansion: | Fixed | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (C): | 107 °C | Housing Coating: | Powder Coated |
| Base Length (in): | 5.94 in | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Inner Ring Outside Diameter (in): | 1.587 in | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Roller Spin: | 0.0385 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Maximum Speed (RPM): | 3000 rpm |
| Insert: | VE-118 | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Grease Fitting Thread Size: | 1/4-28 | Dynamic Load Rating (lb): | 4,390 lb |
| Housing Material: | Ductile Iron | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Shaft Locking Type: | Eccentric | Static Load Rating (lb): | 2,530 lb |
General Specifications
| UPC: | 662289077564 | Weight: | 2.78 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

