Browning Mounted Ductile Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VPE-119M
Part #:767788
Catalog #:VPE-119M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.31 in | Overall Height (in): | 3.16 in |
| Overall Width (in): | 1.41 in | Overall Length (in): | 5.94 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.1875 in |
| Base to Center Height (in): | 1.6875 in | Foot Height (in): | 0.41 in |
| Length Through Bore (in): | 1.41 in | Centerline to Outermost Bearing Face (in): | 1.05 in |
| Bolt Spacing Max (in): | 5.06 in | Bolt Spacing Min (in): | 4.19 in |
| Bolt Spacing (in): | 4.72 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 1.69 in | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Grease Fitting Thread Size: | 1/4-28 |
| Cage Type: | Ball Riding Retainer | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Eccentric | Max Operating Temperature (C): | 107 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Intermediate Duty |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 225 °F |
| Housing Material: | Ductile Iron | Vibration Frequency Roller Spin: | 0.0385 cps |
| Inner Ring Outside Diameter (in): | 1.587 in | Base Length (in): | 5.94 in |
| Dynamic Load Rating (lb): | 4,390 lb | Maximum Speed (RPM): | 3000 rpm |
| Size Code: | 206 | Static Load Rating (lb): | 2,530 lb |
| Radial Clearance: | Standard | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| End Cap Available: | No | Insert: | VE-119 |
General Specifications
| UPC: | 662289077571 | Weight: | 2.76 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

