Browning Mounted Ductile Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VPE-120M
Part #:767794
Catalog #:VPE-120M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.26 in | Base Width (in): | 1.37 in |
| Overall Height (in): | 3.56 in | Overall Width (in): | 1.53 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.25 in |
| Foot Height (in): | 0.44 in | Base to Center Height (in): | 1.875 in |
| Length Through Bore (in): | 1.53 in | Bolt Spacing Min (in): | 4.63 in |
| Bolt Spacing (in): | 5 in | Centerline to Outermost Bearing Face (in): | 1.16 in |
| Bolt Spacing Max (in): | 5.38 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.14 in |
| Ability to Relubricate: | Yes | Housing Material: | Ductile Iron |
| Size Code: | 207 | Inner Ring Outside Diameter (in): | 1.847 in |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Type: | Intermediate Duty |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| End Cap Available: | No | Max Operating Temperature (C): | 107 °C |
| Static Load Rating (lb): | 3,440 lb | Radial Clearance: | Standard |
| Shaft Locking Type: | Eccentric | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Fixed vs. Expansion: | Fixed | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Roller Spin: | 0.0383 cps | Housing Coating: | Powder Coated |
| Base Length (in): | 6.26 in | Insert: | VE-120 |
| Maximum Speed (RPM): | 2500 rpm | Max Operating Temperature (F): | 225 °F |
| Cage Type: | Ball Riding Retainer | Dynamic Load Rating (lb): | 5,810 lb |
General Specifications
| UPC: | 662289077588 | Weight: | 2.62 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

