Browning Mounted Ductile Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VPE-123M
Part #:767801
Catalog #:VPE-123M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.56 in | Base Width (in): | 1.37 in |
| Overall Width (in): | 1.53 in | Overall Length (in): | 6.26 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Base to Center Height (in): | 1.875 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.53 in | Bolt Spacing (in): | 5 in |
| Bolt Spacing Max (in): | 5.38 in | Centerline to Outermost Bearing Face (in): | 1.16 in |
| Bolt Spacing Min (in): | 4.63 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.14 in |
| Ability to Relubricate: | Yes | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 1.847 in |
| Base Length (in): | 6.26 in | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Size Code: | 207 | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Shaft Locking Type: | Eccentric |
| Vibration Frequency Roller Spin: | 0.0383 cps | Housing Coating: | Powder Coated |
| Housing Material: | Ductile Iron | Radial Clearance: | Standard |
| Insert: | VE-123 | Bearing Type: | Intermediate Duty |
| Grease Fitting Thread Size: | 1/4-28 | Maximum Speed (RPM): | 2500 rpm |
| Max Operating Temperature (F): | 225 °F | Dynamic Load Rating (lb): | 5,810 lb |
| Static Load Rating (lb): | 3,440 lb | Max Operating Temperature (C): | 107 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
General Specifications
| UPC: | 662289077632 | Weight: | 1.90 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

