Browning Mounted Ductile Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VPE-108M
Part #:767826
Catalog #:VPE-108M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.13 in | Overall Length (in): | 4.44 in |
| Overall Height (in): | 2.16 in | Base Width (in): | 1 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.5 in |
| Base to Center Height (in): | 1.1875 in | Foot Height (in): | 0.34 in |
| Length Through Bore (in): | 1.13 in | Centerline to Outermost Bearing Face (in): | 0.88 in |
| Bolt Spacing (in): | 3.44 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Slot Length (in): | 0.66 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 1.11 in |
| Vibration Frequency Fundamental Train: | 0.0062 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Intermediate Duty | Shaft Locking Type: | Eccentric |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 225 °F | Base Length (in): | 4.44 in |
| Maximum Speed (RPM): | 5000 rpm | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 0.941 in |
| Vibration Frequency Roller Spin: | 0.0293 cps | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Dynamic Load Rating (lb): | 2,360 lb | Max Operating Temperature (C): | 107 °C |
| Size Code: | 203 | Static Load Rating (lb): | 1,110 lb |
| Housing Material: | Ductile Iron | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Cage Type: | Ball Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 | Insert: | VE-108 |
| End Cap Available: | No |
General Specifications
| UPC: | 662289075379 | Weight: | 0.81 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

