Browning Mounted Ductile Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VPS-119M
Part #:767743
Catalog #:VPS-119M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.16 in | Overall Length (in): | 5.94 in |
| Base Width (in): | 1.31 in | Overall Width (in): | 1.35 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.1875 in |
| Base to Center Height (in): | 1.6875 in | Foot Height (in): | 0.41 in |
| Length Through Bore (in): | 1.35 in | Centerline to Outermost Bearing Face (in): | 0.953 in |
| Bolt Spacing (in): | 4.72 in | Bolt Spacing Min (in): | 4.19 in |
| Bolt Spacing Max (in): | 5.06 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Housing Material: | Ductile Iron | Insert: | VS-119 |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 4,390 lb |
| Size Code: | 206 | Base Length (in): | 5.94 in |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Static Load Rating (lb): | 2,530 lb | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 3000 rpm | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (C): | 107 °C | Bearing Type: | Intermediate Duty |
| Inner Ring Outside Diameter (in): | 1.587 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Roller Spin: | 0.0385 cps |
General Specifications
| UPC: | 662289543380 | Weight: | 1.84 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

