Browning Mounted Ductile Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VPS-120M
Part #:767749
Catalog #:VPS-120M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.26 in | Overall Height (in): | 3.56 in |
| Base Width (in): | 1.37 in | Overall Width (in): | 1.56 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.25 in |
| Foot Height (in): | 0.44 in | Base to Center Height (in): | 1.875 in |
| Length Through Bore (in): | 1.563 in | Centerline to Outermost Bearing Face (in): | 1.109 in |
| Bolt Spacing (in): | 5 in | Bolt Spacing Max (in): | 5.38 in |
| Bolt Spacing Min (in): | 4.63 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 107 °C |
| Inner Ring Outside Diameter (in): | 1.847 in | Insert: | VS-120 |
| Base Length (in): | 6.26 in | Static Load Rating (lb): | 3,440 lb |
| Max Operating Temperature (F): | 225 °F | Radial Clearance: | Standard |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Type: | Intermediate Duty | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Housing Material: | Ductile Iron |
| Size Code: | 207 | Dynamic Load Rating (lb): | 5,810 lb |
| End Cap Available: | No | Grease Fitting Thread Size: | 1/4-28 |
| Maximum Speed (RPM): | 2500 rpm | Vibration Frequency Roller Spin: | 0.0383 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662289077854 | Weight: | 2.32 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

