Sealmaster Mounted Flouropolymer Coated Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - SC-20RC CR
Part #:702252
Catalog #:SC-20RC CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 3.5 in | Overall Width (in): | 1.5 in |
| Overall Height (in): | 3.5 in | Bore Diameter (in): | 1.25 in |
| Length Through Bore (in): | 1.5 in | Centerline to Outermost Bearing Face (in): | 0.87 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Housing Color: | Gray | Cage Material: | PPS - Polyphenylene Sulfide |
| Series: | SC | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Cartridge, Cylindrical | Outside Diameter (in): | 3.5 |
| Housing Style: | Cartridge Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | Fixed vs. Expansion: | Fixed |
| End Cap Available: | No | Insert: | 1-14C |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/4-28 |
| Housing Coating: | Fluoropolymer Coated | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 4,381 lb |
| Max Operating Temperature (F): | 220 °F | Maximum Speed (RPM): | 5450 rpm |
| Inner Ring Outside Diameter (in): | 1.594 in | Static Load Rating (lb): | 2,567 lb |
| Cage Type: | Land Riding Retainer | Bearing Insert Finish: | Black Oxide |
| Size Code: | 2-13 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Set Screw | Housing Width (in): | 1.09 in |
General Specifications
| UPC: | 662461237762 | Weight: | 2.15 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

