Sealmaster Mounted Flouropolymer Coated Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Corrosion Resistant - SFC-35TC CR
Part #:704618
Catalog #:SFC-35TC CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Skwezloc® Concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.38 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 6.38 in | Overall Height (in): | 2.33 in |
| Bore Diameter (in): | 2.1875 in | Pilot Diameter (in): | 4.500 in |
| Foot Height (in): | 0.44 in | Length Through Bore (in): | 2.33 in |
| Housing Outside Diameter (in): | 6.38 in | Bolt Circle (in): | 5.375 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Piloted Flange Cartridge |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 3.5 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Pilot Depth (in): | .625 in |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Speed (RPM): | 3250 rpm |
| Inner Ring Outside Diameter (in): | 2.719 in | Cage Type: | Land Riding Retainer |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | No | Size Code: | 2-23 |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Housing Coating: | Fluoropolymer Coated |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Bearing Insert Finish: | Black Oxide | Dynamic Load Rating (lb): | 9,752 lb |
| Shaft Locking Type: | Concentric | Insert: | 2-23TC FG2 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 220 °F |
| Static Load Rating (lb): | 6,601 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662461253656 | Weight: | 8.10 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

