Sealmaster Mounted Flouropolymer Coated Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Corrosion Resistant - SFC-18TC CR
Part #:704737
Catalog #:SFC-18TC CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Skwezloc® Concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.38 in | Bolt Size (in): | 5/16 in |
| Overall Length (in): | 4.38 in | Overall Height (in): | 1.61 in |
| Bore Diameter (in): | 1.125 in | Foot Height (in): | 0.38 in |
| Pilot Diameter (in): | 3 in | Length Through Bore (in): | 1.61 in |
| Housing Outside Diameter (in): | 4.38 in | Bolt Circle (in): | 3.625 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Gray | Options: | Corrosion Resistant |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Piloted Flange Cartridge |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Pilot Depth (in): | 0.25 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 2.11 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Dynamic Load Rating (lb): | 4,381 lb |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Roller Spin: | 0.0385 cps | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Bearing Type: | Standard Duty | Insert: | 2-12C FG2 |
| Max Operating Temperature (F): | 220 °F | Inner Ring Outside Diameter (in): | 1.594 in |
| Housing Material: | Cast Iron | End Cap Available: | No |
| Radial Clearance: | Standard | Housing Coating: | Fluoropolymer Coated |
| Shaft Locking Type: | Concentric | Grease Fitting Thread Size: | 1/4-28 |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Maximum Speed (RPM): | 5450 rpm |
| Size Code: | 2-13 | Bearing Insert Finish: | Black Oxide |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Static Load Rating (lb): | 2,567 lb |
| Cage Type: | Land Riding Retainer | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
General Specifications
| UPC: | 662461256329 | Weight: | 2.95 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

