Sealmaster Mounted Flouropolymer Coated Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Corrosion Resistant - SFC-24TC CR
Part #:705783
Catalog #:SFC-24TC CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Skwezloc® Concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 5.25 in |
| Overall Length (in): | 5.25 in | Overall Height (in): | 2 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.44 in |
| Pilot Diameter (in): | 3.625 in | Length Through Bore (in): | 2 in |
| Housing Outside Diameter (in): | 5.25 in | Bolt Circle (in): | 4.375 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Options: | Corrosion Resistant | Housing Color: | Gray |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Piloted Flange Cartridge | Housing Style: | Flange Block |
| Pilot Depth (in): | 0.41 in | Locking Collar Outside Diameter (in): | 2.75 in |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Maximum Speed (RPM): | 4150 rpm |
| Size Code: | 2-19 | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Insert Finish: | Black Oxide | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 2.063 in | Bearing Type: | Standard Duty |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 7,340 lb |
| Vibration Frequency Roller Spin: | 0.0376 cps | Housing Coating: | Fluoropolymer Coated |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Insert: | 2-18C FG2 |
| Shaft Locking Type: | Concentric | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 4,467 lb |
General Specifications
| UPC: | 662461266168 | Weight: | 4.90 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

