Sealmaster Mounted Flouropolymer Coated Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MFC-39C CR
Part #:703871
Catalog #:MFC-39C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Pilot Diameter (in): | 5.500 in | Length Through Bore (in): | 2.748 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 2.4375 in |
| Foot Height (in): | 0.56 in | Overall Length (in): | 7.63 in |
| Overall Width (in): | 7.63 in | Overall Height (in): | 2.84 in |
| Housing Outside Diameter (in): | 7.63 in | Bolt Circle (in): | 6.5 in |
Technical Specifications
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Bore Shape: | Straight | Series: | CR Gold |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | Piloted |
| Housing Type: | Piloted Flange Cartridge | Cage Material: | Brass |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Pilot Depth (in): | 1.094 in | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 3.438 in |
| Cage Type: | Land Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap Available: | No | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 2250 rpm | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 220 °F | Dynamic Load Rating (lb): | 13,971 lb |
| Bearing Insert Finish: | Black Oxide | Size Code: | 2-211 |
| Bearing Type: | Medium Duty | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Static Load Rating (lb): | 10,063 lb | Housing Material: | Cast Iron |
| Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662461249543 | Weight: | 13.30 LB |
| Packaged Length: | 8.13 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

