Sealmaster Mounted Flouropolymer Coated Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MFC-32C CR
Part #:707329
Catalog #:MFC-32C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.38 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 2.19 in | Overall Length (in): | 6.38 in |
| Bore Diameter (in): | 2 in | Pilot Diameter (in): | 4.500 in |
| Foot Height (in): | 0.44 in | Length Through Bore (in): | 2.188 in |
| Housing Outside Diameter (in): | 6.38 in | Bolt Circle (in): | 5.375 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Piloted Flange Cartridge |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Pilot Depth (in): | .625 in |
| Insert: | 2-2C FG2 | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Speed (RPM): | 3250 rpm |
| Size Code: | 2-23 | Housing Material: | Cast Iron |
| Static Load Rating (lb): | 6,601 lb | Shaft Locking Type: | Set Screw |
| Housing Coating: | Fluoropolymer Coated | Dynamic Load Rating (lb): | 9,752 lb |
| Radial Clearance: | Standard | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Cage Type: | Land Riding Retainer |
| Max Operating Temperature (F): | 220 °F | Inner Ring Outside Diameter (in): | 2.719 in |
| End Cap Available: | No | Bearing Insert Finish: | Black Oxide |
| Bearing Type: | Medium Duty | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461282564 | Weight: | 7.50 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

