Sealmaster Mounted Flouropolymer Coated Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MFC-48C CR
Part #:707572
Catalog #:MFC-48C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 8.75 in |
| Overall Height (in): | 3.25 in | Overall Length (in): | 8.75 in |
| Bore Diameter (in): | 3 in | Foot Height (in): | 0.63 in |
| Pilot Diameter (in): | 6.375 in | Length Through Bore (in): | 3.248 in |
| Housing Outside Diameter (in): | 8.75 in | Bolt Circle (in): | 7.5 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Gray | Cage Material: | Brass |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Pilot Depth (in): | 1.22 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Grease Fitting Thread Size: | 1/4 NPT | End Cap Available: | No |
| Fixed vs. Expansion: | Fixed | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Bearing Type: | Medium Duty | Size Code: | 2-33 |
| Dynamic Load Rating (lb): | 17,412 lb | Max Operating Temperature (F): | 220 °F |
| Maximum Speed (RPM): | 1950 rpm | Static Load Rating (lb): | 13,174 lb |
| Housing Coating: | Fluoropolymer Coated | Shaft Locking Type: | Set Screw |
| Bearing Insert Finish: | Black Oxide | Inner Ring Outside Diameter (in): | 3.922 in |
| Housing Material: | Cast Iron | Cage Type: | Land Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | 3-3C FG2 |
General Specifications
| UPC: | 662461291573 | Weight: | 20.00 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

