Sealmaster Mounted Flouropolymer Coated Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - MFC-305C CR
Part #:702653
Catalog #:MFC-305C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/16 in | Overall Width (in): | 4.38 in |
| Bolt Size (mm): | M8 mm | Overall Height (in): | 1.5 in |
| Overall Length (in): | 4.38 in | Bore Diameter (mm): | 25 mm |
| Pilot Diameter (in): | 3 in | Foot Height (in): | 0.38 in |
| Length Through Bore (in): | 1.498 in | Housing Outside Diameter (in): | 4.38 in |
| Bolt Circle (in): | 3.625 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Options: | Corrosion Resistant | Housing Color: | Gray |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Piloted Flange Cartridge |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Pilot Depth (in): | 0.25 in | Radial Clearance: | Standard |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Roller Spin: | 0.0385 cps | Shaft Locking Type: | Set Screw |
| Static Load Rating (lb): | 2,567 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Housing Material: | Cast Iron |
| Insert: | 5305C FG2 | Grease Fitting Thread Size: | 1/4-28 |
| Max Operating Temperature (F): | 220 °F | Dynamic Load Rating (lb): | 4,381 lb |
| Size Code: | 2-13 | Housing Coating: | Fluoropolymer Coated |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Cage Type: | Land Riding Retainer |
| Maximum Speed (RPM): | 5450 rpm | Bearing Type: | Medium Duty |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| End Cap Available: | No | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
General Specifications
| UPC: | 662461239803 | Weight: | 2.80 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

