Sealmaster Mounted Flouropolymer Coated Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - MFC-16C CR
Part #:704393
Catalog #:MFC-16C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.38 in | Bolt Size (in): | 5/16 in |
| Overall Height (in): | 1.5 in | Overall Length (in): | 4.38 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.38 in |
| Pilot Diameter (in): | 3 in | Length Through Bore (in): | 1.498 in |
| Housing Outside Diameter (in): | 4.38 in | Bolt Circle (in): | 3.625 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Piloted Flange Cartridge | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Pilot Depth (in): | 0.25 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Dynamic Load Rating (lb): | 4,381 lb |
| Shaft Locking Type: | Set Screw | Bearing Type: | Medium Duty |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | End Cap Available: | No |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Size Code: | 2-13 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Maximum Speed (RPM): | 5450 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 2,567 lb |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.594 in | Housing Coating: | Fluoropolymer Coated |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/4-28 |
| Housing Material: | Cast Iron | Radial Clearance: | Standard |
| Bearing Insert Finish: | Black Oxide | Insert: | 3-1C FG2 |
| Vibration Frequency Roller Spin: | 0.0385 cps |
General Specifications
| UPC: | 662461250259 | Weight: | 2.70 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

