Sealmaster Mounted Flouropolymer Coated Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - SFC-39C CR
Part #:712329
Catalog #:SFC-39C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 7.13 in |
| Overall Length (in): | 7.13 in | Overall Height (in): | 2.56 in |
| Bore Diameter (in): | 2.4375 in | Foot Height (in): | 0.50 in |
| Pilot Diameter (in): | 5.000 in | Length Through Bore (in): | 2.563 in |
| Housing Outside Diameter (in): | 7.125 in | Bolt Circle (in): | 6 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Options: | Corrosion Resistant | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Piloted Flange Cartridge | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Pilot Depth (in): | 0.844 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 8,150 lb | Size Code: | 2-27 |
| Radial Clearance: | Standard | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Shaft Locking Type: | Set Screw | Bearing Insert Finish: | Black Oxide |
| Dynamic Load Rating (lb): | 11,789 lb | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 2.984 in | End Cap Available: | No |
| Cage Type: | Land Riding Retainer | Housing Material: | Cast Iron |
| Max Operating Temperature (F): | 220 °F | Insert: | 2-27C FG2 |
| Maximum Speed (RPM): | 2550 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Fluoropolymer Coated |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461345955 | Weight: | 9.00 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.38 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

