Sealmaster Mounted Flouropolymer Coated Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - CRFCF-PN24T
Part #:711392
Catalog #:CRFCF-PN24T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.25 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 2 in | Overall Length (in): | 5.25 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.44 in |
| Pilot Diameter (in): | 3.625 in | Length Through Bore (in): | 2 in |
| Housing Outside Diameter (in): | 5.25 in | Bolt Circle (in): | 4.375 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Piloted Flange Cartridge |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.75 in | Pilot Depth (in): | 0.41 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Radial Clearance: | Standard |
| Size Code: | 2-19 | Vibration Frequency Roller Spin: | 0.0376 cps |
| Max Operating Temperature (F): | 220 °F | Insert: | PN-24T |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Static Load Rating (lb): | 4,467 lb |
| Dynamic Load Rating (lb): | 7,340 lb | Shaft Locking Type: | Concentric |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
| Housing Coating: | Fluoropolymer Coated | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Cage Type: | Land Riding Retainer | Maximum Speed (RPM): | 1750 rpm |
| Bearing Type: | Standard Duty | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 2.063 in |
| End Cap Available: | No | Housing Material: | Cast Iron |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461338612 | Weight: | 5.00 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

