Sealmaster Mounted Flouropolymer Coated Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - CRFCF-PN32T
Part #:711393
Catalog #:CRFCF-PN32T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 6.38 in |
| Overall Length (in): | 6.38 in | Overall Height (in): | 2.25 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.44 in |
| Pilot Diameter (in): | 4.500 in | Length Through Bore (in): | 2.25 in |
| Housing Outside Diameter (in): | 6.38 in | Bolt Circle (in): | 5.375 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Housing Color: | Gray | Misalignment Type: | Static Only |
| Options: | Corrosion Resistant | Outer Ring Land Profile: | Standard |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Piloted Flange Cartridge |
| Housing Style: | Flange Block | Pilot Depth (in): | .625 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 3.5 in | Inner Ring Outside Diameter (in): | 2.719 in |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 9,752 lb | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 2-23 |
| Grease Fitting Thread Size: | 1/8 NPT | Static Load Rating (lb): | 6,601 lb |
| Max Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Fluoropolymer Coated | Housing Material: | Cast Iron |
| Shaft Locking Type: | Concentric | Cage Type: | Land Riding Retainer |
| Bearing Insert Finish: | Phosphorus Nickel Coated | End Cap Available: | No |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | PN-32T |
| Maximum Speed (RPM): | 1350 rpm |
General Specifications
| UPC: | 662461338636 | Weight: | 7.71 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

